- Part Number
- 1060880100
- Category
- Fiber Optic Backplanes
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- N/A
- Boot Color
- N/A
- Boot Type
- N/A
- Cable Size
- Not Applicable
- Color Resin
- Black
- Ferrule Hole Size
- N/A
- Ferrule Material
- Ceramic
- Gender
- N/A
- Material Housing
- PEI
- Mounting Style
- Adhesive
- Net Weight
- 10.650/g
- Ports
- 1
- Wire Cable Type
- N/A
Keywords: 106088-0100, 1060880100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Missing Compliance Data per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Tris(2-chloroethyl) phosphate; Boric acid, disodium salt, hydrate; Cadmium-sulphide; Lead(II,IV)-oxide; Lead; Lead oxide sulfate (Pb2O(SO4)); Trilead-dioxide-phosphonate; Lead titanium zirconium oxide per D(2021)4569-DC (8 July 2021)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863