- Part Number
- 1060730021
- Category
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- Metal
- Angled Physical Contact Apc
- N/A
- Color Resin
- Black
- Gender
- Female-Female
- Material Housing
- Polymer
- Mounting Style
- N/A
- Net Weight
- 0.385/g
- Orientation
- Straight
- Panel Mount
- N/A
- Ports
- 1
- Shutter
- No
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
Keywords: 106073-0021, 1060730021
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)6375-DC (05 Nov 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863