- Part Number
- 1060635000
- Category
- Fiber Optic Connectors
Physical Specifications
- Angled Physical Contact Apc
- No
- Boot Color
- Yellow
- Boot Type
- Straight
- Cable Size
- 3.00mm
- Color Resin
- Blue
- Ferrule Hole Size
- 126µm
- Ferrule Material
- Ceramic
- Gender
- Plug
- Material Housing
- PBT
- Mounting Style
- Adhesive
- Net Weight
- 5.444/g
- Ports
- 1
- Wire Cable Type
- Simplex
Keywords: 106063-5000, 1060635000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2023)3788-DC (14 Jun 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863