- Part Number
- 1060632740
- Category
- Fiber Optic Connectors
Physical Specifications
- Angled Physical Contact Apc
- Yes
- Boot Color
- Green
- Boot Type
- 90°
- Cable Size
- 2.00mm
- Color Resin
- Green
- Ferrule Hole Size
- 125.5µm
- Ferrule Material
- Ceramic
- Gender
- Plug
- Material Housing
- PEI
- Mounting Style
- Adhesive
- Ports
- 1
- Wire Cable Type
- Duplex
Keywords: 106063-2740, 1060632740
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed