- Part Number
- 1060632100
- Category
- Fiber Optic Connectors
Physical Specifications
- Angled Physical Contact Apc
- Yes
- Boot Color
- Green
- Boot Type
- Straight
- Cable Size
- 2.00mm
- Color Resin
- Green
- Ferrule Hole Size
- 125.5µm
- Ferrule Material
- Ceramic
- Gender
- Plug
- Material Housing
- PEI
- Mounting Style
- Adhesive
- Net Weight
- 6.217/g
- Ports
- 1
- Wire Cable Type
- Simplex
Keywords: 106063-2100, 1060632100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Decabromodiphenylether; Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863