- Part Number
- 1060532100
- Category
- Fiber Optic Connectors
Physical Specifications
- Angled Physical Contact Apc
- No
- Boot Color
- Yellow
- Boot Type
- Straight
- Cable Size
- 1.60mm,2.00mm
- Color Resin
- N/A
- Ferrule Hole Size
- 125.5µm
- Ferrule Material
- Zirconia PC
- Gender
- Plug
- Material Housing
- PBT
- Mounting Style
- Adhesive
- Net Weight
- 7.900/g
- Ports
- 1
- Wire Cable Type
- Simplex
Keywords: 106053-2100, 1060532100
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active