LC
- Part Number
- 1060253300
- Category
- Fiber Optic Connectors
LC Duplex Connector, Multimode, 127µm Ceramic Ferrule, 2.00mm Duplex Cable, Beige Housing, Straight
Physical Specifications
- angledPhysicalContactApc
- No
- bootColor
- Beige
- bootType
- Straight
- cableSize
- 2.00mm
- colorResin
- Beige
- ferruleHoleSize
- 127µm
- ferruleMaterial
- Ceramic
- gender
- Plug
- materialHousing
- PEI
- mountingStyle
- Adhesive
- netWeight
- 2.790/g
- ports
- 2
- wireCableType
- Duplex
Keywords: 106025-3300, 1060253300
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863