- Part Number
- 1060230701
- Category
- Fiber Optic Cable Assemblies
Physical Specifications
- Boot Type
- Straight
- Cable Length
- 1.0m
- Cable Size
- 6.60mm
- Fiber Core Cladding
- 9/125µm
- Net Weight
- 0.001/g
- Single Ended
- Yes
- Wire Cable Type
- 144 Fiber OS2 LSZH
Keywords: 106023-0701, 1060230701
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed