Skip to main content

Mega-Fit

Part Number
1054180314
Category
Crimp Terminals

Mega-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, Double 20+20, 18+18 or Single 16-14 AWG, Reel

Physical Specifications

durabilityMatingCyclesMax
200
gender
Male
materialMetal
High Conductivity Copper
materialPlatingMating
Gold
materialPlatingTermination
Matte Tin
netWeight
0.330/g
packagingType
Reel
platingMinMating
0.381µm
platingMinTermination
1.524µm
terminationInterfaceStyle
Crimp or Compression
wireInsulationDiameter
3.15-3.58mm max.
wireSizeAwg
14,16,18+18,20+20
wireSizeMm
1.50-2.50

Electrical Specifications

currentMaximumPerContact
21.0A
voltageMaximum
600V AC (RMS)/DC

Keywords: 105418-0314, 1054180314

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
Mega-Fit - 1054180314 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life