Mega-Fit
- Part Number
- 1054180313
- Category
- Crimp Terminals
Mega-Fit Crimp Terminal, Male, 0.38µm Gold (Au) Plating, Double 16+16 or Single 12 AWG, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 200
- gender
- Male
- materialMetal
- High Conductivity Copper
- materialPlatingMating
- Gold
- materialPlatingTermination
- Matte Tin
- netWeight
- 0.360/g
- packagingType
- Reel
- platingMinMating
- 0.381µm
- platingMinTermination
- 1.524µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 4.06mm max.
- wireSizeAwg
- 12,16+16
- wireSizeMm
- 4.00
Electrical Specifications
- currentMaximumPerContact
- 26.0A
- voltageMaximum
- 600V AC (RMS)/DC
Keywords: 105418-0313, 1054180313
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863