- Part Number
- 1053860004
- Category
- Connector Accessories
Physical Specifications
- Circuits Loaded
- 1
- Circuits Maximum
- 1.0
- Material Metal
- Stainless Steel
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Net Weight
- 0.023/g
- Packaging Type
- Embossed Tape on Reel
- Plating Min Mating
- 1.016µm
- Temperature Range Operating
- -40° to +85°C
- Termination Interface Style
- Solder
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
Keywords: 105386-0004, 1053860004
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863