USB
- Part Number
- 1050170001
- Category
- I/O Connectors
Micro-USB B Receptacle, Bottom Mount, Surface Mount, Lead-Free, 0.60mm Tabs, TID
Physical Specifications
- circuitsLoaded
- 5
- circuitsMaximum
- 5.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10000
- flammability
- 94V-0
- gender
- Female
- keyingToMatingPart
- Yes
- lockToMatingPart
- No
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- High Temperature Thermoplastic
- mountingStyle
- Bottom-Mount
- netWeight
- 0.233/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- pcbRetention
- No
- pitchMatingInterface
- 0.65mm
- pitchTerminationInterface
- 0.65mm
- polarizedToMatingPart
- Yes
- ports
- 1
- temperatureRangeOperating
- -30° to +85°C
- terminationInterfaceStyle
- Surface Mount
- waterproofDustproof
- No
Electrical Specifications
- currentMaximumPerContact
- 1.8A,1.0A
- groundingToPanel
- Yes
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 30V AC (RMS)
Keywords: 105017-0001, 1050170001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863