zQSFP Plus,zQSFP+
- Part Number
- 1002973501
- Category
- High-Speed I/O Cable Assemblies
zQSFP+-to-zQSFP+ Cable Assembly, 26 AWG, 5.0m Length
Physical Specifications
- cableBundling
- None
- cableLength
- 5.0m
- circuitsLoaded
- 38
- circuitsMaximum
- 38.0
- gender
- Plug/Plug
- lockToMatingPart
- Yes
- materialMetal
- Zinc Die Cast
- netWeight
- 6716.268/g
- packagingType
- Bag
- releaseStyle
- Pull Tab
- singleEnded
- No
- wireCableType
- Round
- wireSizeAwg
- 26
Electrical Specifications
- currentMaximumPerContact
- 0.03A
- dataRate
- 28.0 Gbps
- impedance
- 100Ω
- voltageMaximum
- 3.3V DC
Keywords: 100297-3501, 1002973501
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=CE - Declaration of Conformity, fileName=CER_4000543853_00_000.pdf, subType=CE}