- Part Number
- 1002190102
- Category
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- Woven Braid
- Cable Length
- 0.50m
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Resin
- Nylon
- Net Weight
- 45.727/g
- Packaging Type
- Bag
- Release Style
- Thumb Release
- Single Ended
- No
- Wire Cable Type
- Shielded Pair,Twinax
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 0.75A
- Data Rate
- 12.0 Gbps
- Impedance
- 100Ω
- Voltage Maximum
- 48V AC (RMS)/DC
Keywords: 100219-0102, 1002190102
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863