Temp-Flex
- Part Number
- 1001935047
- Category
- Specialty Wire and Cable
Temp-Flex Foam-Core Low-Loss Flexible Microwave Cable, FEP Jacket, 1.42mm Outer Jacket Diameter, 28 AWG, 047 Style
Physical Specifications
- bendingRadiusMinimum
- 6.35mm
- cableLength
- 30.48m min - 1067.00m max
- circuitsLoaded
- 1
- colorCableJacket
- Blue
- insulation
- Foamed Fluoropolymer
- materialOuterJacket
- FEP
- netWeight
- 1.716/g
- outerJacketDiameter
- 1.42mm
- packagingType
- Reel
- temperatureRangeOperating
- -65° to +165°C
- wireCableType
- Foam-Core Microwave Coaxial
- wireSizeAwg
- 28
- wireSizeMm
- 0.08
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- CONTACT MOLEX
Keywords: 100193-5047, 1001935047
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863