TwinMax
- Part Number
- 1000680115
- Category
- Industrial Cable
Temp-Flex TwinMax High-Temperature, Low-Loss Twinax Cable, FEP Insulation, 90 Ohms, 30 AWG
Physical Specifications
- bendingRadiusMinimum
- 5xOD - Minor Axis
- cableLength
- 200 ft. Min. Length
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- insulation
- Fluoropolymer
- materialOuterJacket
- Polyester
- netWeight
- 0.795/g
- packagingType
- Reel
- temperatureRangeOperating
- -20° to +105°C
- wireCableType
- Twinax
- wireSizeAwg
- 30
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 30V AC
Keywords: 100068-0115, 1000680115
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863