- Part Number
- 1000671141
- Category
- Specialty Wire and Cable
Physical Specifications
- Bending Radius Minimum
- 12.70mm
- Cable Length
- 30.48m min - 304.88m max
- Circuits Loaded
- 1
- Color Cable Jacket
- Blue
- Insulation
- PFA Fluoropolymer
- Material Outer Jacket
- FEP
- Net Weight
- 13.077/g
- Outer Jacket Diameter
- 4.01mm
- Packaging Type
- Reel
- Temperature Range Operating
- -65° to +165°C
- Wire Cable Type
- Solid-Core Microwave Coaxial
- Wire Size Awg
- 19
- Wire Size Mm
- 0.65
Electrical Specifications
- Current Maximum Per Contact
- Contact Molex
- Voltage Maximum
- CONTACT MOLEX
Keywords: 100067-1141, 1000671141
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2024)4144-DC (27 June 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863