- Part Number
- 1000570022
- Category
- Specialty Wire and Cable
Physical Specifications
- Cable Length
- 100 ft/spool, 10 ft min length
- Circuits Loaded
- 26
- Color Cable Jacket
- Natural w/Blue Polarity Stripe
- Insulation
- FEP Fluoropolymer
- Material Outer Jacket
- FEP
- Material Plating Mating
- Silver
- Packaging Type
- Spool
- Pitch Mating Interface
- 0.64mm
- Temperature Range Operating
- -55° to +150°C
- Wire Cable Type
- 7/38 Stranded,High-Performance Flat-Ribbon,UL 20726
- Wire Size Awg
- 30
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Voltage Maximum
- 150V AC
Keywords: 100057-0022, 1000570022
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863