- Part Number
- 1000190447
- Category
- High-Speed EMI Cages
Physical Specifications
- Emi Panel Bezel Mount
- N/A
- Light Pipes Per Port
- N/A
- Material Metal
- Stainless Steel
- Orientation
- Horizontal
- Packaging Type
- Tray
- Port Configuration
- N/A
- Rear Legs
- N/A
- Termination Interface Style
- 3D Through Hole-Compliant Pin
- Thermal Height
- N/A
- Thermal Solutions
- N/A
Electrical Specifications
- Data Rate
- 28.0 Gbps
Keywords: 100019-0447, 1000190447
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed