KK High Pressure
- Part Number
- 08550124
- Category
- Crimp Terminals
KK High Pressure Crimp Terminal, Female, 30-24 AWG, Brass, 0.38µm Selective Gold (Au) Plating, Reel
Physical Specifications
- gender
- Female
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 0.117/g
- packagingAlternativePart
- {productNumber=0008550129, packagingType=Bag}
- packagingType
- Reel
- platingMinMating
- 0.381µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.52mm max.
- wireSizeAwg
- 24,26,28,30
- wireSizeMm
- N/A
Keywords: 08-55-0124, 0008550124
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863