KK 396
- Part Number
- 08520132
- Category
- Crimp Terminals
KK 396 Crimp Terminal 8818, 22-18 AWG, Bag, Phosphor Bronze Tin (Sn)
Physical Specifications
- gender
- Female
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.186/g
- packagingAlternativePart
- {productNumber=0008520131, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 2.41mm max.
- wireSizeAwg
- 18,20,22
- wireSizeMm
- N/A
Keywords: 08-52-0132, 0008520132
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863