- Part Number
- 0395321524
- Category
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 24
- Color Resin
- Black
- Entry Angle
- N/A
- Lock To Mating Part
- Yes
- Number Of Rows
- 1.0
- Orientation
- Right Angle
- Panel Mount
- No
- Pcb Thickness Recommended
- 3.18mm
- Pc Tail Length
- 5.08mm
- Pitch Mating Interface
- 5.08mm
- Pitch Termination Interface
- 5.08mm
- Polarized To Mating Part
- Yes
- Shrouded
- Closed Ends
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Voltage Maximum
- 300V
Keywords: 39532-1524, 0395321524
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863