Standard .093"
- Part Number
- 02095142
- Category
- Crimp Terminals
2.36mm Diameter, Standard .093" Pin and Socket Crimp Terminal, Series 1381, Female, with Gold (Au) Plated Brass Contact, 22-18 AWG, Bag
Physical Specifications
- gender
- Female
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- netWeight
- 0.330/g
- packagingAlternativePart
- {productNumber=0002095143, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 0.381µm
- platingMinTermination
- 0.254µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.52-3.05mm
- wireSizeAwg
- 18,20,22
- wireSizeMm
- N/A
Keywords: 02-09-5142, 0002095142
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863