- Part Number
- 0190820049
- Category
- Ring and Spade Terminals
Physical Specifications
- Barrel Type
- Closed
- Insulation
- None
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Net Weight
- 9.290/g
- Packaging Type
- Adhesive Tape on Reel
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Stud Size
- 1/4" (M6)
- Temperature Range Operating
- -50° to +149°C
- Termination Interface Style
- Crimp or Compression
- Wire Size Awg
- 4
- Wire Size Mm
- 25.00
Keywords: 19082-0049, 0190820049
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed