- Part Number
- 0150110420
- Category
- Flat-Flexible Cable (FFC)
Physical Specifications
- Cable Length
- 105.00mm
- Circuits Loaded
- 20
- Contact Layout Type
- A (same side)
- Design Feature
- Flexible Printed Circuit
- Material Plating Mating
- Gold
- Net Weight
- 0.610/g
- Packaging Type
- Bag
- Pitch Mating Interface
- 0.35mm
- Temperature Range Operating
- -40° to +85°C
- Termination Style
- Soldered SlimStack Connector
- Wire Cable Type
- Flexible Printed Circuit (FPC)
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 0.3A
- Voltage Maximum
- 60V AC/DC
Keywords: 15011-0420, 0150110420
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863