RFID Solutions
- Part Number
- 0133650001
- Category
- Asset Tracking
RFID Tag, 4.5m Read Range, 61.50 by 17.00mm Footprint, For Metal Surfaces, Screw or Rivet Attachment
Physical Specifications
- dimensions
- 61.50 x 17.00 x 7.50mm
- length
- 61.50mm
- mountingStyle
- Adhesive,Screws
- packagingType
- Bag
- readRange
- 4.5m
- thickness
- 7.50mm
- width
- 17.00mm
Electrical Specifications
- frequency
- 902-928 MHz
Keywords: 13365-0001, 0133650001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed per EU 2015/863