October 2, 2023 (Originally published on AirBorn.com)
GEORGETOWN, Texas: October 2, 2023 – AirBorn builds on its legacy of rugged miniature interconnects by introducing TriMate circular connectors. TriMate connectors are manufactured in a smaller, lighter and easier-to-install connector package than legacy MIL-DTL-38999 connectors.
TriMate helps manufacturers simplify their bill-of-material by employing common receptacles to mate with three different plug types: a traditional 38999-style ratcheting threaded plug, a push-pull plug for improved density in installations, and a break-away plug ideal for applications requiring quick de-mating.
TriMate connectors are compatible with MIL-DTL-38999 and M85049 backshells and utilize MIL-DTL-39029 crimp removable contacts, allowing customers to use familiar technologies while deploying a smaller connector in their applications.
“The TriMate line really simplifies the manufacturing process for our customers,” explained Michael Blanchfield, Sr. Director of AirBorn’s Aircraft and Defense Business Unit. “The ability to use standard military accessories, familiar contacts and TriMate’s unique common receptacle helps reduce the supply chain and manufacturing complexity.”
The connectors can be configured as waterproof to MIL-STD-810 (to IP6K9K sealing) thanks to a double-sealed mechanical and locking area and available over-molding, proving ideal for harsh environments.
Visual and mechanical keying combined with a full-mate indicator help eliminate mis-mating and provide a layer of user-friendliness to customer applications. TriMate connectors are customer-assembled, allowing for custom configurations per application as well as easy field installation and repair.
For more information about TriMate connectors or any other AirBorn products, visit www.airborn.com.