跳至主要内容
Apply Column Filters Clear Column Filters 导出电子表格
    筛选器
    All None
  • 应用
产品编号 Web Description
2153600064 5G mmWave RF Flex-to-Board Receptacle, 0.35mm Pitch, 0.60mm Mated Height, Series 5G15 6 6 Black 10 No 0.60mm 2.30mm Copper Alloy Gold Gold Liquid Crystal Polymer 6.311/mg 2 Vertical Embossed Tape on Reel No Yes 0.35mm 0.35mm 0.100µm 0.050µm No No -40° to +85°C Surface Mount