导出电子表格
| 零件编号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2139120022 | OSFP Surface Mount Connector, 60 Circuits, 112 Gbps, Gold (Au) Mating Plating, Gold (Au) SMT Tail Plating | No | 60 | 60 | Black | 100 | 94V-0 | Female | No | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | 2.346/g | 1 | Right Angle | Embossed Tape on Reel | N/A | Yes | No | 0.60mm | 0.60mm | Yes | Yes | 1 | -55° to +85°C | Surface Mount |