导出电子表格
| 零件编号 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1051640001 | Micro-USB B Receptacle without Flange, Top Mount, Surface Mount, Lead-Free | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Top-Mount | 0.234/g | 1 | Right Angle | Embossed Tape on Reel | No | No | 0.65mm | 0.65mm | Yes | 1 | -30° to +85°C | Surface Mount | No |