Part Number:03092091
2.36mm Diameter Standard .093" Pin and Socket Plug Housings, 9 Circuits, 3 Rows
- Series: 1292
- Replacement: 03092092 w/differences
- Category: Crimp Housings
- Overview: Standard .093" Pin and Socket Connectors
- EngineeringOldPN: 1292-P
Compliance:
EU ELV: Not Relevant
EU RoHS: Compliant
REACH SVHC: Not Contained Per -D(2020)4578-DC (25 June 2020)
Low-Halogen Status: Low-Halogen
Documents:
EU RoHS Certificate of Compliance (PDF)
Multiple Part Product Compliance Statements
EU RoHS, REACH SVHC, & Low-Halogen
Multiple Part Industry Compliance Documents
*IPC 1752A Class C
*IPC 1752A Class D
*Molex Product Compliance Declaration
*IEC-62474
*chemSHERPA (xml)
Request Molex's CMRT from conflictminerals@molex.com
General
| Status | Obsolete |
| Replacement Part Number | 03092092 w/differences |
| Category | Crimp Housings |
| Series | 1292 |
| Application | Power, Wire-to-Wire |
| Comments | 14.0A max. can be achieved when housing is used with 42477 or 42478 terminals |
| Overview | Standard .093" Pin and Socket Connectors |
| Product Name | Standard .093" |
| UPC | 800753614871 |
Physical
| Circuits (maximum) | 9 |
| Color - Resin | Natural |
Flammability
|
94V-2 |
| Gender | Plug |
| Glow-Wire Capable | No |
| Material - Resin | Nylon |
| Net Weight | 4.687/g |
| Number of Rows | 3 |
| Packaging Type | Bag |
| Panel Mount | Yes |
| Pitch - Mating Interface | 5.03mm |
| Stackable | No |
| Temperature Range - Operating | -40° to +105°C |
Electrical
| (Please review the Product Specification for specific details.) | |
|---|---|
| Current - Maximum per Contact | 11.0A |
Agency Certification
| (Please find UL Certificates by searching the UL Database using the Molex Series Number.)Click here to visit the UL Database | |
|---|---|
| CSA | LR19980 |
| UL | E29179 |
Solder Process Data
| Solderability Shelf Life Statement | |
|---|---|
| Lead-freeProcess Capability | N/A |
Material Info
| Engineering Number | 1292-P |

Stay Connected