Mini-Fit Family Power Connectors
Mini-Fit Jr. and Mini-Fit Plus Power Connectors deliver up to 9.0A and 13.0A respectively, while blind-mating and terminal position assurance options offer a versatile connector system for a wide range of applications
FIND PART NUMBERS, DOCUMENTS AND DRAWINGS
CONTACT MOLEX ABOUT THIS PRODUCT
More Fit FamilyInformation
Selection Matrix(images are for reference only)
Mini-Fit High-Current Products
Automotive
- Harness manufacturers
- Inside devices
- Non-sealed applications
Commercial Vehicle
- Electronic control modules
Consumer
- Copiers
- Freezers
- Gaming equipment
- Home appliances
- Pinball and slot machines
- Printers
- Refrigerator
- Vending Machines
- Video poker and pachinko
- Washing machine
Data/Communications
- Copiers
- Office equipment
- Printers
Home Appliance
- White goods
Industrial
- Food and beverage dispensers
- Industrial equipment
- Industrial networks
- Networking
- Power Supplies Markets and Applications
- Vending Machines
Industrial Automation
- Automation equipment
Medical
- Medical Devices
- X-ray
Telecommunications/Networking
- Backplanes
- Fan tray assemblies
- Rack mount servers
- Routers
- Servers
- Switches
This is not a definitive list of applications for this product. It represents some of the more common uses.
Content Brief
Molex FiT Families Power Connectors
Scoop Proof Contacts
Fully Isolated Contacts
Multiple Points of Contact
Polarized and Keyed Connectors
Positive Locking Connectors
Reflow Capable Headers
Micro-Fit 3.0 Connector System Product Family
Offers premium housing features to prevent mis-mating, reduce terminal backout, reduce operator fatigue during assembly and aid in blind-mating applications
A wide range of OEMs require high-current, high-density power connectors that also support design flexibility. To meet these needs, Mini-Fit Jr., Mini-Fit Plus, Mini-Fit BMI and Mini-Fit TPA2 Connectors offer polarized housings with isolated terminals, positive locks and low-engagement forces. All versions of Mini-Fit Jr. and Mini-Fit Plus Connectors are compatible with each other, including with Mini-Fit TPA2 and Mini-Fit BMI Components, bringing flexibility to the toughest design dilemmas.
Customers with blind mate applications require connectors that make assembly easier, protect against mis-mating and prevent potential damage to terminals. Mini-Fit BMI Connectors allow misalignment and provide up to 2.54mm of float between mating surfaces for easy blind-mate connections. Furthermore, they feature flanges that help “gather” the mating receptacle for more accurate mating.
Incorrectly assembled connectors can lead to terminal back-outs, causing end-product failure. The impact of terminal back-outs can result in liability costs to manufacturers and harm to individuals. Mini-Fit TPA2 Connectors prevent end-product failure by offering terminal position assurance (TPA), which reduces terminal back-out by providing locking redundancy. Mini-Fit TPA2 Receptacles are backward compatible with Mini-Fit Jr. Headers, eliminating the need for customers to make major revisions or investments in their applications.
Fully isolated terminals
Protect against potential damage during handling
Polarized mating geometry
Ensures header and receptacle cannot be mismated
Mini-Fit Plus Connectors
Crimp terminals are produced from a proprietary, high-current alloy
Rated up to 13.0A per circuit
Select series offer up to 1500 mating cycles with gold terminals; standard series support 100 mating cycles with gold plated terminals; 75 mating cycles with tin plated terminals
Ideal for applications requiring a high number of mating cycles
Self aligning interface
Enables operator to mate connectors in hard to reach areas
Multi-color cable configurations with Mini-Fit TPA2 Connectors available off the shelf
Designed to support development and production programs
Multi-color cables ensure correct connection
Positive locking housings
Easy to operate thumb latch assures connectors are fully mated
Prevents accidental unmating
Receptacles and plugs accept standard Mini-Fit and Mini-Fit Plus crimp terminals
Reduces the number of parts to be purchased and inventoried
Terminals feature a patented, elongated dimple design
Provide long wipe lengths and increased contact area for improved long-term reliability
Mini-Fit BMI Connectors
Blind mating interface
Allows 2.54mm misalignment in x and y axis for all configurations
Mini-Fit TPA2 Connectors and Cable Assemblies
Terminal position assurance (TPA) with secondary locking feature
Reduces assembly error and ensures terminals are fully seated to end-product failure
Product Highlights
- Category:
- Power Connectors
- Current:
- 9.0A - Mini-Fit Jr.
13.0A - Mini-Fit Plus - Pitch:
- 4.20
- Wire AWG:
- 16 - 24


Crimp Terminals
Crimp Housings
PCB Headers
PCB Receptacles
Cable Assemblies
Accessories
Glow Wire Capable
Terminal Position Assurance
Mini-Fit High Current
Mini-Fit High Current
Mini-Fit High Current
Mini-Fit TPA2
Mini-Fit TPA2
Mini-Fit TPA2
Mini-Fit BMI
Mini-Fit BMI
Mini-Fit BMI
Mini-Fit Jr.
Mini-Fit Jr.
Mini-Fit Jr.
Mini-Fit H2O
Mini-Fit H2O

Stay Connected