Battery Connectors
Molex supplies a wide range of battery connectors, all designed to provide a robust and reliable contact interface and a high number of mating cycles
Selection Matrix(images are for reference only)
This is not a definitive list of applications for this product. It represents some of the more common uses.
The most typical application is for connecting a removable battery pack to a portable device, but these connectors also provide a compact solution for other tight-packaging applications.
While many applications will require a custom designed battery connector, Molex is able to offer various battery connectors as standard products, with configurations including: SMT, compression-style and through-holeinterfaces to the PCB; Different circuit sizes; Right angle or parallel battery pack PCB orientation; Different pitch sizes
Stable normal force
Secure contact
High number of mating cycles
Meets requirements of most demanding users
Overall small size
Meets tight-packaging needs
Various configurations and contact heights
Meets specific application needs
One-piece design
Cost-effective one-step assembly
Product Highlights
- Category:
- Battery Connectors
- Circuits:
- 0 to 400
- Current:
- 0.1A-85.0A
- Pitch:
- 0.30mm to 18.00mm




Parallel PCB orientation
Right angle PCB orientation

Stay Connected