スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 955012401 | Modular Jack ,Right-Angle, Through Hole, 4/4, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 1.830/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012441 | Modular Jack, Right-Angle, Through Hole , 4/4,Low Profile, Tray | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 1.830/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012611 | Modular Jack, Right-Angle, Through Hole, 6/6, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.090/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012641 | Modular Jack, Right-Angle, Through Hole, 6/4, Low Profile, Tray | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.130/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012661 | Modular Jack, Right-Angle, Through Hole, 6/6,Low Profile, Tray | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.000/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012821 | Modular Jack, Right-Angle, Through Hole, 8/8, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.360/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012881 | Modular Jack, Right-Angle, Through Hole, 8/8, Low Profile, Tray | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.360/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | ||
| 955012882 | Modular Jack, Right-Angle, Through Hole, 8/8, Keyed, Low Profile, Tray | N/A | Black | 2500 | 94V-0 | No | 11.50mm | Yes | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.200/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
| 955016449 | Modular Jack, Right-Angle, Surface Mount, 4/4, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 1.830/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Surface Mount | No | N/A | ||
| 955016649 | Modular Jack, Right-Angle, Surface Mount, 6/4, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.130/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Surface Mount | No | N/A | ||
| 955016669 | Modular Jack, Right-Angle, Surface Mount, 6/6, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.090/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Surface Mount | No | N/A | ||
| 955016889 | Modular Jack, Right-Angle, Surface Mount, 8/8, Low Profile, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.360/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A | ||
| 955016890 | Modular Jack, Right-Angle, Surface Mount, 8/8, Low Profile, Keyed, Tube | N/A | Black | 2500 | 94V-0 | No | 11.50mm | Yes | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.330/g | Right Angle (Side Entry) | Tube | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 0.600µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Surface Mount | No | N/A |