産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
930030018 | Appli-Mate RAST 5 Header, Right-Angle, 2 Circuits, Tin (Sn), Glow-Wire Capable | No | No | 2 | 2 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Nickel | Nylon | 2.940/g | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | Fully | No | -20° to +120°C | Through Hole | ||||
930030026 | Appli-Mate RAST 5 Header, Right-Angle, 2 Circuits, Tin (Sn), Glow-Wire Capable | No | No | 2 | 2 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Nickel | Nylon | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | Fully | No | -20° to +120°C | Through Hole | |||||
930030064 | Appli-Mate RAST 5 Header, Right-Angle, 2 Circuits, Tin (Sn), Glow-Wire Capable | No | No | 2 | 2 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Nickel | Nylon | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
930030070 | Appli-Mate RAST 5 Header, Right-Angle, 2 Circuits, Tin (Sn), Glow-Wire Capable | No | No | 2 | 2 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Nickel | Nylon | 2.983/g | 2 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |
930030470 | Appli-Mate RAST 5 Header, Right-Angle, 2 Circuits, Silver (Ag), Glow-Wire Capable | No | No | 2 | 2 | Natural | 10 | No | Yes | No | Yes | Yes | Brass | Silver | Nickel | Nylon | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 2.032µm | 2.032µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | ||
930031240 | Appli-Mate RAST 5 Header, Right-Angle, 3 Circuits, Silver (Ag), Glow-Wire Capable | No | No | 3 | 3 | Natural | 10 | No | Yes | No | Yes | Yes | Brass | Silver | Nickel | Nylon | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 2.032µm | 2.032µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | ||
930031999 | Appli-Mate RAST 5 Header, Right-Angle, 4 Circuits, Silver (Ag), Glow-Wire Capable | No | 4 | 4 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Nickel | Nylon | 5.026/g | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 2.032µm | 2.032µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
930033498 | Appli-Mate RAST 5 Header, Right-Angle, 6 Circuits, Silver (Ag), Glow-Wire Capable | No | 6 | 6 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Silver | Nickel | Nylon | 8.170/g | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 2.032µm | 2.032µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
930033521 | Appli-Mate RAST 5 Header, Right-Angle, 7 Circuits, Tin (Sn), Glow-Wire Capable | No | No | 7 | 7 | Natural | 10 | No | 94V-0 | Yes | No | Yes | Yes | Brass | Tin | Nickel | Nylon | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 5.080µm | 5.080µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole | |
930034232 | Appli-Mate RAST 5 Header, Right-Angle, 7 Circuits, Silver (Ag), Glow-Wire Capable | No | No | 7 | 7 | Natural | 10 | No | Yes | No | Yes | Yes | Brass | Silver | Nickel | Nylon | 1 | Right Angle | Bag | 3.50mm | Yes | None | 1.40mm | 5.00mm | 5.00mm | 2.032µm | 2.032µm | Yes | Yes | Fully | No | -20° to +120°C | Through Hole |