産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
| 部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 877600006 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 16 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 16 | 16 | Black | No | 94V-0 | No | No | None | None | 5.00mm | Brass | Gold | Tin | High Temperature Thermoplastic | 0.489/g | 2 | Right Angle | Tray | 3.00mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.000µm | No | No | No | Yes | -55° to +105°C | Through Hole |
| 877600416 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 4 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 4 | 4 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.169/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877600417 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 4 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 4 | 4 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.168/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877600616 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 6 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 6 | 6 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.247/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877600617 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 6 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 6 | 6 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.246/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877600816 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 8 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 8 | 8 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.327/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877600817 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 8 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 8 | 8 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.325/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.000µm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877600838 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 8 Circuits, 2.54µm Tin (Sn) Plating, Mating Pin Length: 3.06mm, Tray, Lead-Free | No | No | 8 | 8 | Black | No | 94V-0 | No | No | None | None | Tin | Nickel | High Temperature Thermoplastic | 1.281/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 1.270µm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877601016 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 10 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 10 | 10 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.405/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601017 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 10 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 10 | 12 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.403/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.000µm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877601216 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 12 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 12 | 12 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.484/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601217 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 12 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 12 | 12 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.484/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.000µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601218 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 12 Circuits, 2.54µm (100µ) Tin (Sn) Plating, Tray, Lead-Free | No | No | 12 | 12 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Tin | Nickel | High Temperature Thermoplastic | 0.475/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 1.270µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877601268 | 2.00mm Pitch Milli-Grid Header, Right-Angle, 12 Circuits, 2.54µm Tin (Sn) over Nickel Plating, Tray, Lead-Free | No | No | 12 | 12 | Black | No | 94V-0 | No | No | None | None | Tin | Nickel | High Temperature Thermoplastic | 0.473/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 1.270µm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877601416 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 14 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 14 | 14 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.562/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601417 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 14 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 14 | 14 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.552/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877601616 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 16 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 16 | 16 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.641/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601617 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 16 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 16 | 16 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.638/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.000µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601618 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 16 Circuits, 2.54µm (100µ) Tin (Sn) Plating, Tray, Lead-Free | No | No | 16 | 16 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Tin | Nickel | High Temperature Thermoplastic | 0.638/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 1.270µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877601816 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 18 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 18 | 18 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Nickel | High Temperature Thermoplastic | 0.720/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 2.540µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601817 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 18 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 18 | 18 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.716/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.000µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877601818 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 18 Circuits, 2.54µm (100µ) Tin (Sn) Plating, Tray, Lead-Free | No | No | 18 | 18 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Tin | Nickel | High Temperature Thermoplastic | 0.707/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 2.540µm | 1.270µm | No | No | No | No | -55° to +105°C | Through Hole |
| 877602016 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 20 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 20 | 20 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.798/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole | |
| 877602017 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 20 Circuits, 0.76µm Gold (Au) Selective Plating, Tray, Lead-Free | No | No | 20 | 20 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.784/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | No | No | No | Yes | -55° to +105°C | Through Hole | ||
| 877602216 | 2.00mm Pitch Milli-Grid Header, Right-Angle, Through Hole, 22 Circuits, 0.38µm Gold (Au) Selective Plating, Tray, Lead-Free | No | 22 | 22 | Black | No | 94V-0 | No | No | None | None | 4.00mm | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 0.877/g | 2 | Right Angle | Tray | 2.60mm | No | None | 1.60mm | 2.00mm | 2.00mm | 0.381µm | 1.905µm | No | No | No | Yes | -55° to +105°C | Through Hole |