スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 847330003 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 0.15m Length | No | 0.152m | 4 | 4 | Black | Female-Male | PVC | 1.000/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330004 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 0.81m Length | No | 0.81m | 4 | 4 | Black | Female-Male | PVC | 21.910/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330005 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 1.31m Length | No | 1.31m | 4 | 4 | Black | Female-Male | PVC | 1.000/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330006 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 2.08m Length | No | 2.08m | 4 | 4 | Black | Female-Male | PVC | 124.000/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330007 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 3.33m Length | No | 3.33m | 4 | 4 | Black | Female-Male | PVC | 1.000/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330008 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 5.00m Length | No | 5.0m | 4 | 4 | Black | Female-Male | PVC | 1.360/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330009 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 3.00m Length | No | 3.0m | 4 | 4 | Black | Female-Male | PVC | 1.360/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330011 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 0.076m Length | No | 0.076m | 4 | 4 | Black | Female-Male | PVC | 1.360/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |
| 847330020 | Sealed Industrial USB 3.0 Type A Receptacle-to-USB Type A Plug Dual-Ended Cordset, 0.30m Length | No | 0.305m | 4 | 4 | Black | Female-Male | PVC | 125.000/g | Bag | No | Yes | IP67, NEMA 6P | USB | N/A |