産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
797581001 | Pre-Crimped Lead MicroClasp Female-to-MicroClasp Female, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Copper-Nickel-Silicon | Tin | Tin | 0.646/g | Bag | No | Crimp or Compression | UL 1007 | 24 | |
797581002 | Pre-Crimped Lead MicroClasp Female-to-MicroClasp Female, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Copper-Nickel-Silicon | Tin | Tin | 1.197/g | Bag | No | Crimp or Compression | UL 1007 | 24 | |
797581003 | Pre-Crimped Lead Pico-Lock Female-to-Pico-Lock Female, Gold (Au) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Gold | 0.510/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581004 | Pre-Crimped Lead Pico-Lock Female-to-Pico-Lock Female, Gold (Au) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Gold | 0.960/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581005 | Pre-Crimped Lead Pico-Lock Female-to-Pico-Lock Female, Gold (Au) Plating, 150.00mm Length, 30 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Gold | 0.656/g | Bag | No | Crimp or Compression | UL 1061 | 30 | |
797581006 | Pre-Crimped Lead Pico-Lock Female-to-Pico-Lock Female, Gold (Au) Plating, 300.00mm Length, 30 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Gold | 0.776/g | Bag | No | Crimp or Compression | UL 1061 | 30 | |
797581007 | Pre-Crimped Lead Pico-SPOX Female-to-Pico-SPOX Female, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.962/g | Bag | 2.540µm | No | Crimp or Compression | UL 1007 | 24 |
797581008 | Pre-Crimped Lead DuraClik Female-to-DuraClik Female, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.398/g | Bag | No | Crimp or Compression | UL 1061 | 26 | |
797581009 | Pre-Crimped Lead DuraClik Female-to-DuraClik Female, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.743/g | Bag | No | Crimp or Compression | UL 1061 | 26 | |
797581010 | Pre-Crimped Lead Pico-EZmate Female-to-Pico-EZmate Female, Gold (Au) Plating, 300.00mm Length, 28 AWG, White | No | 300.00mm | 1 | 1 | White | Female-Female | Phosphor Bronze | Gold | Gold | 0.450/g | Bag | No | Crimp or Compression | UL 1516 | 28 | |
797581011 | Pre-Crimped Lead CLIK-Mate 1.50mm Male-to-CLIK-Mate 1.50mm Male, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Male | Copper Alloy | Tin | Tin | 0.970/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581012 | Pre-Crimped Lead CLIK-Mate 1.25mm Male-to-CLIK-Mate 1.25mm Male, Tin (Sn) Plating, 150.00mm Length, 28 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Male | Copper Alloy | Tin | Tin | 0.310/g | Bag | No | Crimp or Compression | UL 1061 | 28 | |
797581013 | Pre-Crimped Lead CLIK-Mate 1.25mm Male-to-CLIK-Mate 1.25mm Male, Tin (Sn) Plating, 300.00mm Length, 28 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Male | Copper Alloy | Tin | Tin | 0.580/g | Bag | No | Crimp or Compression | UL 1061 | 28 | |
797581014 | Pre-Crimped Lead CLIK-Mate 2.00mm Male-to-CLIK-Mate 2.00mm Male, Tin (Sn) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Male-Male | Copper Alloy | Tin | Tin | 0.550/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581015 | Pre-Crimped Lead CLIK-Mate 2.00mm Male-to-CLIK-Mate 2.00mm Male, Tin (Sn) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Male-Male | Copper Alloy | Tin | Tin | 1.001/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581018 | Pre-Crimped Lead Pico-Clasp Single-Row Female-to-Pico-Clasp Single-Row Female, Tin (Sn) Plating, 150.00mm Length, 28 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.203/g | Bag | No | Crimp or Compression | UL 1571 | 28 | |
797581019 | Pre-Crimped Lead Pico-Clasp Single-Row Female-to-Pico-Clasp Single-Row Female, Tin (Sn) Plating, 300.00mm Length, 28 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.384/g | Bag | No | Crimp or Compression | UL 1571 | 28 | |
797581020 | Pre-Crimped Lead Sherlock Female-to-Sherlock Female, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.400/g | Bag | No | Crimp or Compression | UL 1061 | 26 | |
797581021 | Pre-Crimped Lead Sherlock Female-to-Sherlock Female, Tin (Sn) Plating, 300.00mm Length, 26 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Phosphor Bronze | Tin | Tin | 0.745/g | Bag | No | Crimp or Compression | UL 1061 | 26 | |
797581059 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 152.00mm Length, 28 AWG, Red | No | 152.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 3.480/g | Bag | No | Crimp or Compression | UL 1061 | 28 | |
797581060 | Pre-Crimped Lead PicoBlade Female-to-PicoBlade Female, Tin (Sn) Plating, 304.00mm Length, 28 AWG, Red | No | 304.00mm | 1 | 1 | Red | Female-Female | Phosphor Bronze | Tin | Tin | 0.450/g | Bag | No | Crimp or Compression | UL 1061 | 28 | |
797581061 | Pre-Crimped Lead PicoBlade Female-to-Pigtail, Tin (Sn) Plating, 304.00mm Length, 28 AWG, Red | No | 304.00mm | 1 | 1 | Red | Female-Pigtail | Phosphor Bronze | Tin | Tin | 4.020/g | Bag | Yes | Crimp or Compression | UL 1061 | 28 | |
797581095 | Pre-Crimped Lead Milli-Grid Female-to-Milli-Grid Female, Gold (Au) Plating, 150.00mm Length, 24 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Nickel | 0.510/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581096 | Pre-Crimped Lead Milli-Grid Female-to-Milli-Grid Female, Gold (Au) Plating, 300.00mm Length, 24 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Gold | Nickel | 1.041/g | Bag | No | Crimp or Compression | UL 1061 | 24 | |
797581148 | Pre-Crimped Lead Micro-Lock Plus Female-to-Micro-Lock Plus Female, Tin (Sn) Plating, 150.00mm Length, 26 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Female | Copper Alloy | Tin | Tin | 0.370/g | Bag | No | Crimp or Compression | UL 1061 | 26 |