産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 787570001 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Front Solder Tab, 8.15mm Height, 2.00mm Peg Length, 2.36mm Peg Diameter, 1.60mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.887/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.60mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | |
| 787570004 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Front Solder Tab, 8.15mm Height, 1.00mm Peg Length, 1.26mm Peg Diameter, 1.60mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.848/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.60mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount | |
| 787570006 | 1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-3/PCIe-3 Receptacle, Vertical, Surface Mount, with Front Solder Tab, 8.15mm Height, 1.00mm Peg Length, 0.80mm Peg Diameter, 1.60mm PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free | No | Signal 53, Power 15 | 68 | Black | 500 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Tin | Liquid Crystal Polymer (LCP) | 1.840/g | 2 | Vertical | Embossed Tape on Reel | No | Yes | Yes | 1.60mm | 0.80mm, 1.27mm | 0.80mm, 1.27mm | 0.762µm | 2.540µm | Yes | Yes | 0° to +55°C | Surface Mount |