産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 768671011 | iPass+ HD Internal Cable and Connector Assembly, 1x1, 0.76µm, Lead-Free | 36 | 36 | Black | 250 | 94V-0 | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.236/g | 1 | Right Angle | Tray | No | Yes | Yes | 1.37mm | 0.75mm | 0.75mm | 0.762µm, 1.524µm | Yes | Yes | 1 | -40° to +80°C | Through Hole - Compliant Pin | |
| 768671012 | iPass+ HD Internal Cable and Connector Assembly, 1x2 , 0.76µm, Lead-Free | 72 | 72 | Black | 250 | 94V-0 | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.145/g | 1 | Right Angle | Tray | No | Yes | Yes | 1.37mm | 0.75mm | 0.75mm | 0.762µm, 1.524µm | Yes | Yes | 2 | -40° to +80°C | Through Hole - Compliant Pin | |
| 768671013 | iPass+ HD Internal Cable and Connector Assembly, 1x4, 0.76µm, Lead-Free | 144 | 144 | Black | 250 | 94V-0 | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 15.965/g | 1 | Right Angle | Tray | No | Yes | Yes | 1.37mm | 0.75mm | 0.75mm | 0.762µm, 1.524µm | Yes | Yes | 4 | -40° to +80°C | Through Hole - Compliant Pin |