産業とアプリケーション
スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 747540011 | SFP+ Cage Lightpipe Cover Assembly, 1-by-1 | N/A | 2 | N/A | 1.380/g | Horizontal | Tray | 1x1 | 0 | N/A | N/A | N/A | |
| 747540013 | SFP+ Cage Lightpipe Cover Assembly, Ultra Low Profile 1-by-1 | N/A | 2 | N/A | 1.800/g | Horizontal | Tray | 1x1 | 0 | N/A | N/A | N/A | |
| 747540041 | SFP+ Cage Lightpipe Cover Assembly, 1-by-4 | N/A | 2 | N/A | 10.120/g | Horizontal | Tray | 1x4 | 0 | N/A | N/A | N/A | |
| 747540043 | SFP+ Cage Lightpipe Cover Assembly Ultra Low Profile, 1-by-4 | N/A | 2 | N/A | 11.800/g | Horizontal | Tray | 1x4 | 0 | N/A | N/A | N/A | |
| 747540214 | SFP+ Cage, 1-by-2 Ganged, Elastomer Bezel Gasket, 3.05mm Press Fit Pins, Underbelly Spring Fingers and Extra Perimeter Legs | No | Elastomer Gasket | 0 | Copper Alloy | 9.500/g | Horizontal | Tray | 1x2 | 3 | Through Hole - Compliant Pin | N/A | Closed Top |
| 747540410 | SFP+ Cage, 1-by-4 Ganged, Elastomer Bezel Gasket, 3.05mm Press Fit Pins, Underbelly Spring Fingers | Elastomer Gasket | 0 | Copper Alloy | 17.050/g | Horizontal | Tray | 1x4 | 1 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 747540610 | SFP+ Cage, 1-by-6 Ganged, Elastomer Bezel Gasket, 3.05mm Press Fit Pins, Underbelly Spring Fingers | No | Elastomer Gasket | 0 | Copper Alloy | 25.000/g | Horizontal | Tray | 1x6 | 1 | Through Hole - Compliant Pin | N/A | Closed Top |