スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 747370005 | SFP One Piece Cage, EMI Shielding, 3.05mm Press-Fit Tails, with Flat EMI Pins | Spring Fingers | 0 | Copper Alloy | 4.300/g | Horizontal | Tray | 1x1 | 3 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 747370009 | SFP One Piece Cage, EMI Shielding, 3.05mm Press-Fit Tails | Spring Fingers | 0 | Copper Alloy | 4.309/g | Horizontal | Tray | 1x1 | 3 | Through Hole - Compliant Pin | N/A | Closed Top | |
| 747370010 | SFP One Piece Cage, EMI Shielding, 3.38mm Solder Post Tails | Spring Fingers | 0 | Copper Alloy | 4.310/g | Horizontal | Tray | 1x1 | 0 | Through Hole | N/A | Closed Top | |
| 747370026 | SFP One Piece Cage, Spring Finger Gaskets, 3.05mm Press-Fit Tails, for Belly-Belly Applications | No | Spring Fingers | 0 | Copper Alloy | 4.300/g | Horizontal | Tray | 1x1 | 1 | Through Hole - Compliant Pin | N/A | Closed Top |