スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 736430200 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Closed End, 72 Circuits | 72 | 72 | Black, Natural | 250 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 3.770/g | 12 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.051µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin | |
| 736431200 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Closed End, 144 Circuits | No | 144 | 144 | Black, Natural | 250 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Gold | High Temperature Thermoplastic | 7.207/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.051µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |
| 736432009 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Closed End, 72 Circuits, Lead-Free | No | 72 | 72 | Black, Natural | 250 | 94V-0 | No | No | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 3.500/g | 12 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.381µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin | |
| 736433200 | HDM Board-to-Board Backplane Header, Vertical, Press-Fit, Closed End, 144 Circuits | No | 144 | 144 | Black, Natural | 250 | No | 94V-0 | No | No | Phosphor Bronze | Gold | Tin-Lead | High Temperature Thermoplastic | 7.212/g | 24 | Open Pin Field | 6 | Vertical | Tube | 3.50mm | No | No | 1.60mm | 2.00mm | 2.00mm | 0.762µm | 0.381µm | No | Yes | -55° to +105°C | Through Hole - Compliant Pin |