スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 676430910 | Universal Serial Bus (USB) Shielded I/O Receptacle, Right-Angle, Type A, Black Polyester, Gold (Au) Flash, PCB Thickness 1.60mm, without Upper Flange, Lead-Free | 4 | 4 | Black | Female | Yes | Yes | Gold | Tin | Top-Mount | 1.860/g | 1 | Right Angle | Tray | Yes | 2.60mm | Yes | Yes | 1.60mm | 2.00mm, 2.50mm | 2.00mm, 2.50mm | Yes | Yes | 1 | -40° to +85°C | Through Hole | No | ||
| 676432910 | Universal Serial Bus (USB) Shielded I/O Receptacle, Right-Angle, Type A, High-Temperature Black Nylon, Gold (Au) Flash, PCB Thickness 1.60mm, without Upper Flange, for IR Reflow Process, Lead-Free | 4 | 4 | Black | Female | Yes | Yes | Gold | Tin | Top-Mount | 1.860/g | 1 | Right Angle | Tray | Yes | 2.60mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | -40° to +85°C | Through Hole | No | ||||
| 676432911 | Universal Serial Bus (USB) Shielded I/O Receptacle, Right-Angle, Type A, High-Temperature Black Nylon, 0.76µm Gold (Au) Plating, PCB Thickness 1.60mm, without Upper Flange, for IR Reflow Process, Lead-Free | 4 | 4 | Black | Female | Yes | Yes | Gold | Tin | Top-Mount | 1.860/g | 1 | Right Angle | Tray | Yes | 2.60mm | Yes | Yes | 1.60mm | 2.50mm | 0.762µm | Yes | Yes | -40° to +85°C | Through Hole | No | |||
| 676433910 | Universal Serial Bus (USB) Shielded I/O Receptacle, Right-Angle, Type A, High-Temperature White Nylon, Gold (Au) Flash, PCB Thickness 1.60mm, without Upper Flange, for IR Reflow Process, Lead-Free | 4 | 4 | White | Female | Yes | Yes | Gold | Tin | Top-Mount | 1.860/g | 1 | Right Angle | Tray | Yes | 2.60mm | Yes | Yes | 1.60mm | 2.50mm | Yes | Yes | -40° to +85°C | Through Hole | No | ||||
| 676433911 | Universal Serial Bus (USB) Shielded I/O Receptacle, Right-Angle, Type A, High-Temperature White Nylon, 0.76µm Gold (Au) Plating, PCB Thickness 1.60mm, without Upper Flange, for IR Reflow Process, Lead-Free | 4 | 4 | White | Female | Yes | Yes | Gold | Tin | Top-Mount | 1.860/g | 1 | Right Angle | Tray | Yes | 2.60mm | Yes | Yes | 1.60mm | 2.00mm, 2.50mm | 2.00mm, 2.50mm | 0.762µm | Yes | Yes | 1 | -40° to +85°C | Through Hole | No |