スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 670687041 | Universal Serial Bus (USB) Shielded I/O Type B Receptacle, Right-Angle with Kinked Solder Tabs, Color Black, 0.76µm Gold (Au) Plating, Tray Pack, Lead-Free | 4 | 4 | Black | 94V-0 | Female | Yes | Gold | Tin | Top-Mount | 3.124/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | |||
| 670688000 | Universal Serial Bus (USB) Shielded I/O Type B Receptacle, Right-Angle, with Kinked Solder Tabs, Color Black, Gold (Au) Flash Plating, Tray Pack, Lead-Free | 4 | 4 | Black | 94V-0 | Female | Yes | Gold | Tin | High Temperature Thermoplastic | Top-Mount | 3.827/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.051µm | 1.905µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | |
| 670688001 | Universal Serial Bus (USB) Shielded I/O Type B Receptacle, Right-Angle, with Kinked Solder Tabs, Color Black, 0.76µm Gold (Au) Plating, Tray Pack, Lead-Free | 4 | 4 | Black | 94V-0 | Female | Yes | Gold | Tin | Top-Mount | 3.124/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 1.905µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | ||
| 670688010 | Universal Serial Bus (USB), Shielded I/O, Type B Receptacle, Right-Angle with Straight Tabs, Color Black, Gold (Au) Flash Plating, Tray Pack, Lead-Free | 4 | 4 | Black | 94V-0 | Female | Yes | Gold | Tin | Top-Mount | 4.169/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 1.905µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | |||
| 670688011 | Universal Serial Bus (USB), Shielded I/O, Type B Receptacle, Right-Angle with Straight Tabs, Color Black, 0.76µm Gold (Au) Plating, Tray Pack, Lead-Free | 4 | 4 | Black | 94V-0 | Female | Yes | Gold | Tin | Top-Mount | 3.466/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | |||
| 670689000 | Universal Serial Bus (USB) Shielded I/O Type B Receptacle, Right-Angle, with Kinked Solder Tabs, Color White, Gold (Au) Flash Plating, Tray Pack, Lead-Free | 4 | 4 | White | 94V-0 | Female | Yes | Gold | Tin | Polyester | Top-Mount | 0.280/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.051µm | 1.905µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | |
| 670689001 | Universal Serial Bus (USB) Shielded I/O Type B Receptacle, Right-Angle, with Kinked Solder Tabs, Color White, 0.76µm Gold (Au)Plating, Tray Pack, Lead-Free | 4 | 4 | White | 94V-0 | Female | Yes | Gold | Tin | Top-Mount | 3.124/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 1.905µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A | ||
| 670689011 | Universal Serial Bus (USB), Shielded I/O, Type B Receptacle, Right-Angle with Straight Tabs, Color White, 0.76µm Gold (Au) Plating, Tray Pack, Lead-Free | No | 4 | 4 | White | 94V-0 | Female | Yes | Gold | Tin | Top-Mount | 3.466/g | 2 | Right Angle | Tray | No | 2.80mm | Yes | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 1.905µm | Yes | Yes | 1 | 0° to +50°C | Through Hole | No | N/A |