スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 39000038 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass, Double 22+22 or Single 24-18 AWG, Reel | 30 | Female | Brass | Tin | Tin | 0.182/g | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 22+22, 24 | N/A | |
| 39000039 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass, 24-18 AWG, Bag | 30 | Female | Brass | Tin | Tin | 0.130/g | Bag | 0.889µm | 0.889µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 39000046 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass, 28-22 AWG, Reel | 30 | Female | Brass | Tin | Tin | 165.000/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000047 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass, 28-22 AWG, Bag | 30 | Female | Brass | Tin | Tin | 0.123/g | Bag | 0.889µm | 0.889µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000059 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Phosphor Bronze, Double 22+22 or Single 24-18 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 195.000/mg | Reel | 0.889µm | 0.914µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 22+22, 24 | N/A | |
| 39000060 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Phosphor Bronze, 24-18 AWG, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 0.127/g | Bag | 0.889µm | 0.914µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 39000065 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Phosphor Bronze, 28-22 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 174.600/mg | Reel | 0.889µm | 0.914µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000066 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Phosphor Bronze, 28-22 AWG, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | 128.200/mg | Bag | 0.889µm | 0.914µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000073 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) and Selective Tin (Sn) over Nickel (Ni), 24-18 AWG, Reel | 30 | Female | Brass | Gold | Tin | 0.130/g | Reel | 0.381µm | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 39000074 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) and Selective Tin (Sn) over Nickel (Ni), 24-18 AWG, Loose | 30 | Female | Brass | Gold | Tin | 0.130/g | Bag | 0.381µm | 2.540µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 39000077 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass, Double 22+20, 22+18, 20+20 or Single 16 AWG, Reel | 30 | Female | Brass | Tin | Tin | 135.300/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.80-3.10mm | 16, 22+18, 20+20, 22+20 | N/A | |
| 39000078 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Copper (Cu) Plated Brass, 16 AWG, Bag | 30 | Female | Brass | Tin | Tin | 135.300/mg | Bag | 0.889µm | 0.889µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
| 39000079 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Phosphor Bronze, Double 22+20, 22+18, 20+20 or Single 16 AWG, Reel | 30 | Female | Phosphor Bronze | Tin | Tin | 192.000/mg | Reel | 0.889µm | 0.914µm | Crimp or Compression | 1.80-3.10mm | 16, 22+18, 20+20, 22+20 | N/A | |
| 39000080 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Phosphor Bronze, 16 AWG, Bag | 30 | Female | Phosphor Bronze | Tin | Tin | Bag | 0.889µm | 0.914µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | ||
| 39000089 | Mini-Fit Female Crimp Terminal, Gold (Au) over Brass, 16 AWG, Reel | 30 | Female | Brass | Gold | Tin | 228.000/mg | Reel | 0.762µm | 0.762µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
| 39000090 | Mini-Fit Female Crimp Terminal, Gold (Au) over Brass, 16 AWG, Bag | 30 | Female | Brass | Gold | Tin | Bag | 0.762µm | 0.762µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | ||
| 39000139 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) and Selective Tin (Sn) over Nickel (Ni), 28-22 AWG, Reel | 30 | Female | Brass | Gold | Tin | 115.701/mg | Reel | 1.270µm | 2.540µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000140 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) and Selective Tin (Sn) over Nickel (Ni), 28-22 AWG, Bag | 30 | Female | Brass | Gold | Tin | 115.701/mg | Bag | 1.270µm | 2.540µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000181 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) over Phosphor Bronze, 24-18 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.190/g | Reel | 0.762µm | 0.762µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 39000182 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) over Phosphor Bronze, 24-18 AWG, Bag | 30 | Female | Phosphor Bronze | Gold | Tin | 0.130/g | Bag | 0.762µm | 0.762µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A | |
| 39000183 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) over Phosphor Bronze, 28-22 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.130/g | Reel | 0.762µm | 0.762µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000184 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) over Phosphor Bronze, 28-22 AWG, Loose-piece in bag | 30 | Female | Phosphor Bronze | Gold | Tin | 0.130/g | Bag | 0.762µm | 0.762µm | Crimp or Compression | 0.90-1.80mm | 22, 24, 26, 28 | N/A | |
| 39000185 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) over Phosphor Bronze, 16 AWG, Reel | 30 | Female | Phosphor Bronze | Gold | Tin | 0.200/g | Reel | 0.762µm | 0.762µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
| 39000186 | Mini-Fit Female Crimp Terminal, Selective Gold (Au) over Phosphor Bronze, 16 AWG, Bag | 30 | Female | Phosphor Bronze | Gold | Tin | 0.130/g | Bag | 0.762µm | 0.762µm | Crimp or Compression | 1.80-3.10mm | 16 | N/A | |
| 39000207 | Mini-Fit Female Crimp Terminal, Tin (Sn) over Nickel (Ni), 24-18 AWG, Reel | 30 | Female | Brass | Tin | Tin | 0.130/g | Reel | 2.540µm | 1.270µm | Crimp or Compression | 1.30-3.10mm | 18, 20, 22, 24 | N/A |