スプレッドシートをエクスポート
| 品番 | Web Description | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 548190519 | Mini USB, B-Receptacle, Right-Angle, Through Hole Solder Tails and Shell Tabs, Lead-Free | 5 | 5 | Black | Female | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | Top-Mount | 0.572/g | Right Angle | Tray | No | Yes | 0.80mm | 0.762µm | 1.016µm | Yes | -20° to +85°C | Through Hole | No | ||||||||
| 548190572 | Mini USB, B-Receptacle, Right-Angle, Surface Mount Solder Tails and Shell Tabs, with Cover Tape, Lead-Free | 5 | 5 | Black | 5000 | Female | Yes | High Performance Alloy (HPA) | Gold | Tin | Polyester Alloy | Top-Mount | 0.600/g | Right Angle | Embossed Tape on Reel | No | No | Yes | 0.80mm | 0.762µm | 1.016µm | Yes | -20° to +85°C | Surface Mount | No | ||||||
| 548190589 | Universal Serial Bus (USB) Mini-B Receptacle, Right-Angle, Surface Mount Solder Tails and Shell Tabs, with Cover Tape, Lead-Free, LCP Housing | 5 | 5 | Black | 5000 | Female | Yes | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | Top-Mount | 0.728/g | 1 | Right Angle | Embossed Tape on Reel | No | Yes | Yes | 0.80mm | 0.80mm | 0.750µm | 1.000µm | Yes | No | 1 | -20° to +85°C | Surface Mount | No | |
| 548191572 | Mini USB, B-Receptacle, Right-Angle, Surface Mount Solder Tails and Shell Tabs, with Cover Tape, Lead-Free, LCP Housing | 5 | 5 | Black | 5000 | Female | Yes | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | Top-Mount | 0.600/g | Right Angle | Embossed Tape on Reel | No | No | Yes | 0.80mm | 0.762µm | 1.016µm | Yes | -20° to +85°C | Surface Mount | No |