スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 510210200 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 2 Circuits, Natural | 2 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 26.150/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210300 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 3 Circuits, Natural | 3 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 34.175/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210400 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 4 Circuits, Natural | 4 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 42.200/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210500 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 5 Circuits, Natural | 5 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 50.225/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210600 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 6 Circuits, Natural | 6 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 58.250/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210700 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 7 Circuits, Natural | 7 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 66.300/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210800 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 8 Circuits, Natural | 8 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 74.300/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510210900 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 9 Circuits, Natural | 9 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 82.300/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510211000 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 10 Circuits, Natural | 10 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | ||
| 510211100 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 11 Circuits, Natural | 11 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 98.375/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510211200 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 12 Circuits, Natural | 12 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 0.120/g | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510211300 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 13 Circuits, Natural | 13 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 114.400/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510211400 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 14 Circuits, Natural | 14 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 122.500/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C | |
| 510211500 | 1.25mm Pitch, PicoBlade Receptacle Crimp Housing, Single Row, Friction Lock, 15 Circuits, Natural | 15 | Natural | 94V-0 | Receptacle | No | No | Yes | Polyester | 133.300/mg | 1 | Bag | No | 1.25mm | Yes | No | -40° to +105°C |