スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5056070000 | CP-3.3 Wire-to-Wire Crimp Terminal, Female, 22-18 AWG, Reel | Female | Copper Alloy | Tin | Tin | 113.000/mg | Reel | 0.914µm | 0.914µm | Crimp or Compression | 1.55-2.60mm | 18, 20, 22 | N/A | |
| 5056070001 | CP-3.3 Wire-to-Board Crimp Terminal, Female, 20-18 AWG, Reel | No | Female | Copper Alloy | Tin | Tin | 112.000/mg | Reel | 0.914µm | 0.914µm | Crimp or Compression | 1.75-2.05mm | 18, 20 | N/A |
| 5056070100 | CP-3.3 Wire-to-Wire Crimp Terminal, Female, 22-18 AWG, Bag | Female | Copper Alloy | Tin | Tin | 113.000/mg | Bag | 0.914µm | 0.914µm | Crimp or Compression | 1.55-2.60mm | 18, 20, 22 | N/A | |
| 5056070101 | CP-3.3 Wire-to-Board Crimp Terminal, Female, 20-18 AWG, Bag | No | Female | Copper Alloy | Tin | Tin | 112.000/mg | Bag | 0.914µm | 0.914µm | Crimp or Compression | 1.75-2.05mm | 18, 20 | N/A |