スプレッドシートをエクスポート
| 品番 | Web Description | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5040510201 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 2 Circuits, Black | 2 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 38.300/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510301 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 3 Circuits, Black | 3 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 47.100/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510401 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 4 Circuits, Black | 4 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 55.500/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510501 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 5 Circuits, Black | 5 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 0.065/g | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510601 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 6 Circuits, Black | 6 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 0.080/g | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510701 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing , Single Row, Positive Lock, 7 Circuits, Black | 7 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 82.500/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510801 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 8 Circuits, Black | 8 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 91.400/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040510901 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 9 Circuits, Black | 9 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 100.100/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040511001 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 10 Circuits, Black | 10 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 109.000/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040511101 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 11 Circuits, Black | 11 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 117.900/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C | |
| 5040511201 | 1.50mm Pitch, Pico-Lock Receptacle Crimp Housing, Single Row, Positive Lock, 12 Circuits, Black | 12 | Black | 94V-0 | Receptacle | No | No | Yes | High Temperature Thermoplastic | 126.800/mg | 1 | Bag | No | 1.50mm | Yes | No | -40° to +105°C |